MENU
Search
Languages

Current Sensors

prodline_pressure_sensors
Specifications
Precise measurement of current flow is a crucial factor in a wide variety of applications. The resistive shunt technology in Riedon™ Current Sensors by Bourns is complimented by hardware/software to provide a calibrated and temperature compensated output in digital or analog format that is lightweight, has a high bandwidth and good overcurrent performance. Industrial motors, EV charging stations, battery management, and renewable energy are just a few of the applications where Riedon™ Current Sensors by Bourns can provide a dependable solution.

Benefits

  • Suitable to a wide range of applications
  • Superior system safety
  • Precise measurements
  • Enables simple integration with any device
  • Wide temperature range
 
 
Product Series
Parametric Table
Collateral
Request Samples
Contact Us

Digital

Series Datasheet Buy Now Photo Technology Package Size Nominal Current (Amps) Shunt Resistance (Microohms) Initial Accuracy Bandwidth (kHz) ADC Resolution Operating Temperature Storage Temperature Speed Supply Voltage MDS Engineering Design files
SSD CANbus SSD CANbus Buy SSD-100A-C CANbus 110 mm ±100
±250
±500
300, 120, 60 < ±0.1% 5 24 bits -40 °C to +115 °C -55 °C to +125 °C up to 1100 RPS 5.0 V, 55 mA typical
24 V, 15 mA typical
SSD-100A
SSD-500A
Downloads
SSD RS485 SSD RS485 Buy SSD-100A-R RS-485 110 mm ±100
±250
±500
300, 120, 60 < ±0.1% 5 24 bits -40 °C to +115 °C -55 °C to +125 °C up to 1100 RPS 5.0 V, 55 mA typical
24 V, 15 mA typical
SSD-100A
SSD-500A
Downloads

 

Analog

Series Datasheet Buy Now Technology Photo Package Size Response Time (µs) Nominal Current (Amps) Linearity Initial Accuracy Bandwidth (kHz) Total Error Band Operating Temperature Storage Temperature Polarization Supply Voltage MDS Engineering Design files
SSA-2 SSA-2 Buy Bidirectional 110 mm 1.6 100 to 1000 ±0.1 % ±0.2 % 300 Analog -40 °C to +115 °C -55 °C to +125 °C Bidirectional 3 V ~ 5.5 V SSA-2-100A_MDS
SSA-2-250A_MDS
SSA-2-500A_MDS
SSA-2-1000A_MDS
Downloads
Rotation
Output
VCC (DC)
Ind. Linearity
Mounting
PART NUMBERRotationOutputVCC (DC)Ind. LinearityMountingSpeedClampDirection of RotationEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required